IESNA:LM-63-2002
[TEST]P1704724
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-AMB-U-T4FT-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 101W  1590K FIXTURE w/ T4 FORWARD THROW DISTRIBUTION AND HOUSE SIDE SHIELD
[LAMP] (78) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.84A 101.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4611.2
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 101.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 37 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
580.5 535.6 463.8 418.9 398.0 392.0 401.0 412.9 424.9 445.9 469.8 493.7 511.7 529.6 559.6 670.3 957.5 1247.8 1418.4 
1529.1 1699.6 1867.2 1974.9 2193.4 2411.8 2708.0 2663.2 2043.7 1532.1 1023.4 640.4 179.5 38.9 18.0 9.0 0.0 0.0 
580.5 535.6 463.8 415.9 395.0 395.0 398.0 409.9 427.9 445.9 466.8 493.7 508.7 526.6 553.6 658.3 924.6 1214.9 1397.4 
1520.1 1693.6 1864.2 1980.9 2166.4 2372.9 2678.1 2675.1 2094.6 1553.0 1071.2 655.3 194.5 44.9 20.9 9.0 3.0 0.0 
580.5 535.6 463.8 418.9 398.0 395.0 398.0 407.0 421.9 436.9 457.8 481.8 502.7 526.6 553.6 619.4 816.9 1098.2 1304.6 
1454.3 1645.8 1837.3 2031.8 2187.4 2390.9 2618.3 2836.7 2408.8 1840.3 1301.7 807.9 242.4 74.8 44.9 23.9 3.0 0.0 
580.5 535.6 469.8 424.9 404.0 398.0 401.0 409.9 421.9 436.9 457.8 481.8 502.7 526.6 562.6 613.4 727.1 939.6 1196.9 
1415.4 1630.8 1873.2 2091.6 2283.1 2480.6 2699.1 3025.2 3258.6 3519.0 3803.2 3348.4 1711.6 293.2 95.8 38.9 6.0 0.0 
580.5 541.6 481.8 439.9 415.9 409.9 412.9 421.9 436.9 454.8 472.8 493.7 523.7 553.6 595.5 649.3 727.1 858.8 1059.3 
1310.6 1585.9 1846.3 2139.5 2387.9 2642.2 2887.6 3243.7 3734.4 4297.0 5227.6 4955.3 2818.8 825.9 158.6 44.9 6.0 0.0 
580.5 538.6 484.8 442.9 418.9 412.9 415.9 424.9 439.9 454.8 475.8 496.7 526.6 559.6 604.4 658.3 739.1 858.8 1044.3 
1295.7 1568.0 1849.2 2130.5 2402.8 2651.2 2923.5 3276.6 3761.3 4380.7 5287.4 4811.6 2717.0 855.8 155.6 41.9 6.0 0.0 
580.5 544.6 496.7 454.8 433.9 427.9 430.9 442.9 454.8 475.8 499.7 526.6 556.6 598.5 652.3 718.2 801.9 933.6 1086.2 
1304.6 1582.9 1885.2 2178.4 2456.7 2761.9 3079.1 3450.1 3934.9 4557.3 4572.3 2788.8 1005.4 230.4 65.8 26.9 6.0 0.0 
580.5 553.6 508.7 478.8 457.8 454.8 457.8 472.8 484.8 505.7 529.6 565.5 601.5 646.3 709.2 796.0 906.7 1047.3 1208.9 
1427.3 1672.7 1933.0 2196.4 2477.6 2749.9 3013.3 3258.6 3282.6 3165.9 2785.8 1104.2 191.5 95.8 56.9 20.9 6.0 0.0 
580.5 559.6 529.6 505.7 490.7 487.7 490.7 502.7 523.7 538.6 562.6 589.5 625.4 676.3 745.1 834.9 948.6 1083.2 1238.8 
1427.3 1609.9 1816.3 2004.8 2193.4 2340.0 2483.6 2420.8 2232.3 1915.1 1119.1 401.0 179.5 107.7 71.8 35.9 9.0 0.0 
580.5 568.5 550.6 535.6 529.6 529.6 535.6 544.6 556.6 574.5 592.5 613.4 646.3 694.2 748.1 825.9 921.6 1044.3 1176.0 
1328.6 1508.1 1714.6 1885.2 2076.7 2244.2 2259.2 2043.7 1765.5 1095.2 457.8 206.5 131.7 92.8 56.9 32.9 6.0 0.0 
580.5 577.5 574.5 568.5 571.5 571.5 586.5 595.5 610.4 628.4 652.3 682.2 718.2 766.0 825.9 909.7 1011.4 1143.1 1307.6 
1511.1 1750.5 2019.8 2352.0 2648.2 2893.6 2839.7 2528.5 1888.1 813.9 236.4 95.8 56.9 38.9 20.9 15.0 3.0 0.0 
580.5 580.5 580.5 580.5 586.5 595.5 610.4 622.4 640.4 661.3 685.2 724.1 766.0 819.9 894.7 993.4 1137.1 1298.7 1481.2 
1693.6 1942.0 2196.4 2417.8 2561.4 2594.3 2331.0 1909.1 1334.6 538.6 146.6 68.8 41.9 26.9 15.0 6.0 3.0 0.0 
580.5 583.5 592.5 595.5 604.4 613.4 631.4 643.3 661.3 682.2 709.2 745.1 790.0 843.8 903.7 978.5 1089.2 1208.9 1364.5 
1517.1 1651.8 1789.4 1858.2 1813.3 1636.8 1268.7 781.0 305.2 77.8 38.9 29.9 20.9 15.0 12.0 6.0 3.0 0.0 
580.5 592.5 610.4 619.4 628.4 640.4 652.3 640.4 622.4 580.5 529.6 478.8 427.9 377.0 341.1 323.2 317.2 320.2 356.1 
418.9 448.8 398.0 296.2 203.5 143.6 104.7 77.8 50.9 38.9 29.9 23.9 18.0 12.0 9.0 6.0 3.0 0.0 
580.5 595.5 619.4 631.4 640.4 616.4 568.5 481.8 398.0 308.2 224.4 176.5 170.6 173.6 191.5 206.5 218.4 218.4 206.5 182.5 164.6 152.6 143.6 
131.7 113.7 92.8 68.8 47.9 35.9 26.9 23.9 15.0 12.0 9.0 6.0 3.0 0.0 
580.5 604.4 631.4 643.3 607.4 523.7 421.9 317.2 212.5 182.5 176.5 170.6 164.6 164.6 173.6 179.5 176.5 167.6 158.6 152.6 146.6 137.6 125.7 
107.7 89.8 74.8 62.8 50.9 38.9 29.9 20.9 15.0 12.0 9.0 6.0 3.0 0.0 
580.5 613.4 640.4 628.4 547.6 430.9 296.2 203.5 188.5 182.5 179.5 173.6 170.6 161.6 158.6 152.6 146.6 143.6 137.6 134.7 125.7 119.7 107.7 95.8 
83.8 71.8 56.9 47.9 35.9 26.9 20.9 18.0 15.0 12.0 6.0 3.0 0.0 
580.5 616.4 646.3 610.4 487.7 347.1 221.4 194.5 188.5 185.5 182.5 179.5 176.5 170.6 164.6 155.6 146.6 140.6 131.7 125.7 119.7 107.7 95.8 86.8 
77.8 65.8 56.9 47.9 38.9 32.9 26.9 20.9 18.0 12.0 9.0 6.0 0.0 
580.5 619.4 643.3 580.5 442.9 278.3 203.5 194.5 191.5 188.5 185.5 185.5 185.5 182.5 176.5 164.6 152.6 143.6 134.7 125.7 113.7 101.7 89.8 77.8 
68.8 59.8 53.9 44.9 41.9 35.9 26.9 23.9 18.0 12.0 9.0 6.0 0.0 
580.5 619.4 643.3 559.6 404.0 245.4 200.5 197.5 191.5 188.5 188.5 188.5 188.5 188.5 185.5 176.5 164.6 152.6 137.6 122.7 104.7 92.8 80.8 71.8 
65.8 56.9 47.9 41.9 35.9 29.9 26.9 20.9 15.0 15.0 12.0 9.0 0.0 
580.5 622.4 643.3 553.6 389.0 230.4 203.5 197.5 194.5 191.5 188.5 188.5 185.5 185.5 185.5 185.5 179.5 161.6 143.6 119.7 104.7 89.8 77.8 68.8 
59.8 50.9 41.9 35.9 32.9 26.9 23.9 18.0 15.0 12.0 12.0 9.0 0.0 
580.5 622.4 640.4 553.6 395.0 230.4 200.5 197.5 194.5 191.5 188.5 185.5 185.5 185.5 185.5 185.5 182.5 164.6 140.6 119.7 101.7 89.8 77.8 68.8 
59.8 50.9 41.9 35.9 29.9 26.9 20.9 18.0 15.0 12.0 12.0 9.0 0.0 
